Protection Plan 1

Protection Plan 1 – EPA 2021 and CARB 2022 Products

Available on B6.7, L9, X12 and X15 EPA 2021 and CARB 2022 engines in the United States and Canada.

Only EPA 2021 engines are eligible to purchase EPA 2021 Extended Coverage programs.
Only CARB 2022 engines are eligible to purchase CARB 2022 Extended Coverage programs.

Protection Plan 1 includes:

  • Travel & Towing option - Heavy Duty Truck Only (PT1)
  • Internal components, major engine systems, and major components
  • Registered parts and labor
  • Covers all these components including mounting hardware and gaskets:
    • Cylinder head assembly
    • Cylinder block assembly
    • Rocker lever assembly
    • ECM
    • Piston, rings, and liners
    • Lube oil cooler assembly
    • Front gear cover
    • Oil pan
    • Connecting rod assembly
    • Lube Pump assembly
    • Camshaft and bushings
    • Cam follower assemblies
    • Crank shaft assemblies
    • EGR cooler, valve and mixer
    • Fuel Injectors (excluding aftertreatment injector)
    • Turbo
    • Water pump
    • Fuel pump
    • Air Compressor
    • Select engine sensors
    • Flywheel
    • Connectivity Module (Acumen) **NEW**

Protection Plan 1 Coverage & Pricing - EPA 2021 and CARB 2022 Products


X12 

X15 Efficiency and Productivity  

Productivity Series - 430V, 450V, 470V, 500V

X15 Performance and Productivity 

Productivity Series - 565V, 605V

B6.7  

L9  


Coverage purchased must be documented on a Cummins Extended Coverage Certificate.  The certificate must be signed and dated by the customer.  For complete coverage details see legal description (Bulletin PD1 - 5600686 & PT1 - 5600687)


Questions on coverage content or certificate registration contact: Local Factory Representative or Cummins Distributor